• Atlantic metal cabinet

>IP 66 or IP 55 conforming to
IEC/EN 60529
> IK 10 conforming to IEC/EN 62262
>Textured polyester coating
>Plain or glass door
> Supplied with:
- Removable plain plate, cable entry plate, earth connection braid and mounting lugs
- Reversible door with 1 or 2 double bar locks depending on the size of the enclosure

 

Ease of use

> Weatherproof Seal
> Reversible door with 1 or 2 double bar locks, For more effective closing
> Easy to remove with metal hinges and pins
> The sectioned uprights allow easy mounting of the equipment

 
  • Equipped Atlantic metal cabinet

Atlantic enclosures can be equipped with a wide range of accessories:

- Cabstop plates - Lina 12.5 and Lina 25 perforated plates
- Sectioned uprights, rails or chassis with insulated faceplates
- Bases, roofs, wall mounting lugs for heavy loads, etc.

 

Atlantic Special Food Industry grade
stainless steel

> IP 66 and IP 69 conforming to IEC/EN 60529
> IK 10 conforming to IEC/EN 62262
> Sizes ranging from 400 x 300 x 200 mm to 1000 x 800 x 300 mm
> Finish: 304 L stainless steel
> Special design features for the food industry:
- inclined roof (30° angle)
- blue silicone seals to identify it as a dedicated food cabinet special food industry standard lock
- wall-spacer brackets and stainless steel feet for easy cleaning access around the cabinet
> Common accessories with the other Atlantic cabinet ranges

  • Atlantic food industry cabinet
 
  • Atlantic Stainless steel cabinet

Atlantic Stainless Steel cabinet

> IP 66 weatherproof cabinets conforming to IEC/EN 60529
> IK 10 conforming to IEC/EN 62262
> Solid or glass door
> Sizes ranging from 300 x 200 x160 mm to 1400 x 800 x 400 mm
- Finish: 304 L stainless steel
- Solution adapted to harsh environments (suitable for food processing, pharmaceutical, chemical, water treatment industries, etc.)
> Dedicated accessories (stainless steel wall mounting lugs) or accessories common to the whole Atlantic metal range

 
2012 Legrand - All Rights Reserved