Belanko
Simple reasons to switch
-
Switchgear, power equipment
- Home
- DMX³ - ACBs : optimized performance up to 6300 A
- DMX³ - ACBs : precise and user friendly LCD tripping units
- DMX³ - ACBs : fast clipping control accessories
- DMX³ - ACBs : connection, maximum adaptability
- DMX³ - ACBs : continuity of service and increased safety
- DMX³ - ACBs : be free to choose XL³ fully adaptable enclosure
- DPX³ and DRX MCCBs
- DPX³ MCCBs
- Thermal Magnetic MCCBs DRX
- Modular devices
- DX³ MCBs and RCBOs
- DX³ RCCBs and earth leakage modules
- Surge protective devices
- Other modular devices
- DCX-M
- Practibox
- Practibox³
- XL³ cabinets and enclosures
- XL³ 125 cabinets
- XL³ 160 cabinets
- XL³ 400 enclosures
- XL³ 800 enclosures
- XL³ 4000 enclosures
- XL³ 6300 enclosures
- CONVIVIO 3-phase distribution boards
- XL³-N 250 distribution boards
- Uninterruptible power supply (UPS)
- High efficiency power transformers
- Zucchini power busbars
- Plexo³ IP 65 weatherproof cabinets
- Marina polyester enclosures & cabinets
- Atlantic weatherproof enclosures
- Distribution
- Standard distribution
- Optimised distribution
- Increased safety distribution
- Electrical energy metering
- EMDX³ electrical energy meters
- EMDX³ multi-function measuring units
- P17 & Hypra sockets and units
- P17 sockets and units
- Hypra sockets and units
- CTX³ industrial contactors
- Viking™ 3 terminal blocks
- Wiring accessories and hotel equipment
- Home automation
- Home Network
- Lighting management and emergency lighting
- Door entry systems & CCTV
- Structured cabling and DLP cable management systems
- Mosaic and healthcare buildings
With Belanko, switches perform exactly the way you expect them to.
Beyond performance, we give you a choice between large rockers and the conventional small one.
- 1 gang switch
- 4 gang switch
- 1 gang switch with small rocker
The safety features of Belanko wiring devices make installation both easy and safe.
You are safely connected to power, in different standards.
- 16 A German standard socket outlet
- 15 A US socket outlet
- 13 A BS socket outlet switched
We also provide additional functions to suggest just a few more possibilities to meet
your everyday lifestyle needs.
- Fan control
- 1000W Dimmer
- 1500W Dimmer
2012 Legrand - All Rights Reserved
