DCX-M range offers a high level of security and reliability particularly adapted for the most demanding environments and guaranteed by its electrical and mechanical performance.

Moulded case design with frame parts of non – flammable glass fibre reinforced polyester with high mechanical and electrical track resistance and with low water absorption.

Knife – type contacts with
self – wiping action on the contact surface, providing: increased contact pressure under heavy starting currents or with short - circuit conditions.

Four breaking points per pole with two double – break contacts

  • In= 63A
  • In= 160A
 
  • In= 250A
  • In= 630A
 

3P and 3P+N changeover switches from 40 to 1600 A

 

A wide range of auxiliaries and accessories

  • External handles

  • Auxiliary contact

  • Bridging links

2012 Legrand - All Rights Reserved