PVC trunking

Snap-on version (45 mm cover )

- Quick and easy installation thanks to the flexible cover and finishing accessories.

- Can be equipped with Mosaic power and data sockets by simply clipping the mechanisms on the trunking, with no additional support

- Available in three colours for a perfect integration in any environment :

-White: 50 x 80, 50 x 105, 50 x 130,
50 x 145 and 50 x 180 mm

-Grey: 50 x 80, , 50 x 130 and
50 x 180 mm

-Black: 50 x 80 and 50 x 130 mm

Discover the range

  • DLP trunking - snap-on version
 
  • DLP trunking – universal version

"Universal" version

-Allow integration of many different ranges of wiring devices form Mosaic and Arteor to Niloé and Kaptika or Synergy and Mallia

- Perfect finish thanks to the flexible cover and finishing accessories

-Supplied complete with body, covers and partition (for 2 and 3 compartments trunking)

-Available in white color for:
50 x 80, 50 x 105, 50 x 150, 50 x 170 –
65 mm cover and

35 x 105, 50 x 105, 50 x 195 –
85 mm cover

 

Discover the range

 

Aluminium trunking

Snap-on version (45 mm cover )

- Can be equipped with Mosaic power and data sockets by simply clipping the mechanisms on the trunking, with no additional support

- Adjustable angles between
80° and 120°

- Available in two sizes : 50 x 85 and
50 x 130 mm

Discover the range

  • DLP Aluminium, Snap-on version
 
  • DLP Aluminium, universal version

"Universal" version

- Allow integration of many different ranges of wiring devices form Mosaic and Arteor to Synergy and Mallia

- Perfect appearance thanks to the finishing accessories

- Available in 7 sizes: from 50 x 105 to
65 x 195 with 65, 85 or 130 mm cover

Discover the range

2012 Legrand - All Rights Reserved