It is very easy to create the configuration you want thanks to the different available sizes of XL³ 4000 and 6300 enclosures: 2 widths, 3 depths, and 2 heights for XL³ 4000 and 1 width, 3 depth, and 1 height for XL³ 6300. A full range of accessories, such as dedicated fixing plates and faceplates, facilitates the integration of DMX³ devices inside XL³ enclosures.


Fixed and draw-out version

DMX³ circuit breakers and switches are mounted on horizontal plates.
Different fixing plates and faceplates are available for fixed or draw-out version of the breaker and for the different witdhs of  XL³ 4000 and XL³ 6300 enclosures. 

Optimized space and reduced width of main distribution board::
XL³ 4000 – 600 mm width enclosures can be equipped with DMX³ Frame 4000 air circuit breakers thanks to their compact size. The correct size for the enclosure, and thus the power to be dissipated, is obtained by adapting the depth of the assembly:
- 725 mm min. up to 2 500 A
- 975 mm min. up to 4 000 A

2012 Legrand - All Rights Reserved