• DPX³ 16 A and 160 A MCCBs

    DPX³ from 16 A to 1600 A

    4 sizes of unit: DPX³ 160, DPX³ 250,
    DPX³ 630 and DPX³ 1600

    6 breaking capacities: 16, 25, 36, 50, 70 and 100 kA

    Thermal-magnetic protection across the whole DPX³ range and electronic version available from DPX³ 250 upwards

    MCCB only, with residual current protection or with integrated measurement.

    Available in fixed, plug-in and draw-out versions using mounting bases

    Learn more

 
  • DRX 125, 250 A and 630 A MCCBs

    DRX from 15 A to 630 A

    3 sizes of unit: DRX 125, DRX 250 and DRX 630

    6 breaking capacities: 10, 18, 20, 25 36 and 50 kA

    Thermal-magnetic protection 

    MCCB only, fixed thermal and magnetic protection.

    Can be fitted with control and signalling auxiliaries

    Learn more

  • New DPX³ moulded case circuit breakers from 16 to 1600 A
  • Download
2012 Legrand - All Rights Reserved