DX³ MCBs

DX³ 6000 - 10 kA
from 1 to 63 A

  • DX³ 6000
    single pole 2 A
  • DX³ 6000
    4-pole 16 A

DX³ 10000 - 16 kA 
from 1 to 125 A

  • DX³ 10000 
    2-pole 32 A
  • DX³ 10000 
    3-pole 63 A

DX³ 25 kA 
from 2 to 125 A

  • DX³ 25 kA 
    4-pole 125 A

 

Versions available:

- B, C and D curves
- Single pole 230/400 V~
- 2-pole 230/400 V~
- 3-pole 400 V~
- 4-pole 400 V~
- connection: screw/screw

 

 Versions available:

- B, C and D curves
- Single pole 230/400 V~
- 2-pole 230/400 V~ 
- 3-pole 400 V~
- 4-pole 400 V~
- Screw/screw connection

 

Versions available:

- B, C and D curves
- Single pole 230/400 V~
- 2-pole 230/400 V~
- 3-pole 400 V~
- 4-pole 400 V~
- Screw/screw connection

 

DX³ 36 kA
from 10 to 80 A

  • DX³ 36 kA
    2-pole 40 A + 3-pole 63 A

DX³ 50 kA
from 10 to 63 A

  • DX³ 50 kA - 2-pole 32 A + 4-pole 63 A
 

Versions available:

- C curve
- 2-pole 230/400 V~
- 3-pole 400 V~
- 4-pole 400 V~
- Screw/screw connection

Versions available:

- C and D curves
- Single pole 230/400 V~ 
- 2-pole 230/400 V~
- 3-pole 400 V~
- 4-pole 400 V~
- Screw/screw connection

 


DX³ RCBOs

DX³ 6000 - 10 kA from 10 to 63 A

  • DX³ 6000 - 2-pole 20 A + 4-pole 63 A

 Versions available:

- B and C curves
- Types A, AC and Hpi
- Sensitivity: 10, 30 and 300 mA
- Single pole + neutral 230 V~
- 2-pole 230/400 V~
- 4-pole 400 V~
- screw/screw connection

 
2012 Legrand - All Rights Reserved