DX³-ID RCDs from 16 to 100 A

 
  • 2-pole
  • 4-pole

These enable direct connection of downstream modular devices via supply busbars. 

 

Available in the following versions:
- AC, A and Hpi types
- 10 mA, 30 mA, 100 mA, 100 mA selective, 300 mA, 300 mA selective, 500 mA
- 2-pole 230 V~
- 4-pole 400 V~

 

AC type

Detects faults with AC components. RCDs available in 10, 30, 100, 100 selective, 300, 300 selective and 500 mA, 2 or 4 module versions.

Learn more about AC type

A type

Detects faults with AC and DC components (specialised circuits: cooker, hotplate, washing machine, etc.). RCDs available in 10, 30, 100, 300, 300 selective and 500 mA, 2 or 4 module versions.

Learn more about A type

Hpi type

Detects faults with AC and DC components (type A) and has reinforced immunity to false tripping (environments subject to interference: data circuits, lightning strikes, etc.). RCDs available in 2 module, 30 mA version from 25 to 63 A.

Learn more about Hpi type
Residual current protection: reminder of the standard

 

DX³ ADD-ON MODULES

 
  • DX³ add-on module - AC type 30 mA
    3-pole 40 A

For DX³ MCBs, 1 module/pole

Available in the following versions:

- AC, A and Hpi types
- 30 mA, 300 mA, 300 mA selective, 1 A selective
- 40 and 63 A
- 2-pole 230 V~
- 3-pole 400 V~
- 4-pole 400 V~

 
  • DX³ add-on module - Hpi type adjustable from 300 to 1000 mA, 4-pole 63 A

For DX³ MCBs, 1.5 module/pole

Available in the following versions:

- AC and Hpi types
- 30 mA, 300 mA and adjustable from 300 to 1000 mA
- 63 and 125 A
- 2-pole 230 V~
- 3-pole 400 V~
- 4-pole 400 V~

2012 Legrand - All Rights Reserved