Power, protection devices, energy quality and enclosures
-
DX³ circuit breakers
- Download
-
Surge protective devices
- Download
-
Reactive energy compensation
- Download
-
High efficiency
Green transformers - Download
-
UPS uninterruptible power supply
- Download
-
Catalogue BUSBAR SYSTEMS
- Solution for the electrical distribution
- Download
-
DRX MCCBs from 15 to 630A
- Download
-
DPX³ MCCBs from 16 to 1600 A
- Download
-
DMX³ product guide
- Download
-
Automation control units
- Download
-
DCX-M
- Download
-
MPX³ - CTX³ - RTX³
- Download
-
Distribution System
- Select your distribution system
- Download
-
Convivio & British
standard consumer units - Download
-
Practibox flush-mounting
distribution cabinets - Download
-
Practibox³
- Download
-
XL³ 125 cabinets
up to 125 A - Download
-
XL³ configurable assemblies
- Guide to migration
- Download
-
Plexo³ IP 65
weatherproof cabinets - Download
-
ATLANTIC IP 66 cabinets
- Download
-
Viking 3
terminal blocks - Download
-
Sockets and charging stations for electric vehicles
- Download
-
P17 Tempra PRO
- Download
-
CX³ - Energy Management System
- Download
-
Power factor correction technical guide
- Download
Building infrastructures
-
Workstation solutions catalogue
- Download the catalogue
- Download the guide
-
Integrated workstation solutions
- Download
-
Distribution mini-trunking
- Download
-
DLP-LED System
- Download
-
Cable trays for large-scale projects
- Download
-
Cable tray solutions for tunnels
- Download
-
Swifts wide span cable ladder
- Download
-
IP 66 4 - module floor boxes
- Download
-
Communication Network
- Buildings Digital Infrastructures
- Download
-
LINKEO cabinets - Download
-
Switch Sensors Design and Application Guide
- Download
-
BUS/KNX Solutions
- Download
-
Motion and lighting management sensors
- Download
-
New LED Emergency Lighting Units
- Download
-
U21 NEW | easier and faster
- Download
International wiring devices and Home systems
-
Arteor
- Arteor the power of news ideas
- Download
-
Arteor
- Arteor Wiring devices / Home automation systems
- Download
-
Synergy
- Download
-
Mallia
- Download
-
Belanko
- Need something extra ?
- Download
-
Forix
- Download
-
Kaptika
- Download
-
Soliroc
- Download
-
Door entry systems
- Download
-
D45 System
- Download
-
Connected home
- Download
-
Home network system
- Download
-
Media HUB
- Download
Integrated solutions for global projects
-
Room control system for hospitality buildings
- Download
-
Hospitality Buildings
Integrated solutions - Download
-
Healthcare facilities
Integrated solutions - Download
-
Office building
Integrated solutions - Download
-
International electrical standards and regulations
- An overview of electrical installations
- Download
-
Solutions for retirement homes & healthcare establishments
- Download
-
Data Center
Integrated solutions - Download
-
Food & beverage industry
- Download
2012 Legrand - All Rights Reserved
