• RADIO GATEWAYS

  • To control a radio installation in or outside the home from a smartphone or a tablet
    Perfect for switching off a light from your office when you forgot it, to simulate that you are at home. Ios and Android apps available

  • OTHER RADIO FUNCTIONS

  • Connect directly to an existing 2P+E socket to switch the light connected to the socket
    Its receiver function is used to execute commands received from scenario switches, centralised control units, etc

 
  • Movement detector

  • Switches on lights connected to radio receivers when motion is detected during the selected time delay. Sensor range adjustable from 2 to 10 m, time delay adjustable from 1 to 30 min - Test possible with 5 sec time delay - light level threshold adjustable from 1 to 1000 lux. Powered by 2 x 1.5 V AA batteries, supplied

  • Radio / Zigbee® controls

  • The individual receiver/transmitter controls are directly connected to the lighting points.
    They can take commands from another individual or centralised Radio/ZigBee control and send commands themselves.
    The centralised controls do not require any wiring. The radio controls can take a touch plate instead of the standard Arteor plate.

 
  • Traditional controls

  • The basic version allows users to use 1 or 2 controllers for lighting or roller shutters.
    The multifunction version has additional functions such as a sound system, electric door release control, gradual on and off dimmer, etc.

  • Touch controls

  • These are used to switch the light on and off or to dim it via a simple touch-sensitive glass surface.
    Available in 2 finishes:
    black and white, they provide the same functionalities as traditional controls.

 
  • 1''2 touch screen

  • Depending on the programming selected this allows lighting, roller shutters, a sound system or the different scenarios to be controlled.
    The functions allocated to it are displayed on its LCD screen.

  • Lighting controllers

  • Installed in the consumer unit these receive controls via the BUS/SCS and act directly on loading.
    They are available in ON/OFF version (1, 2 or 4 types) and with a variable control switch for all lighting types

 
2012 Legrand - All Rights Reserved