• Roller blind
  • Traditional controls

  • Can be used as individual controls, area controls or as a general control via a simple configuration.

  • 4-scenario touch control
  • Touch controls

  • Available in 2 finishes: black and white, they provide the same functionalities as traditional controls with a hi-tech button.

  • 1.2” Touch screen
  • 1''2 touch screen

  • Depending on the programming selected this allows lighting, roller shutters, a sound system or the different scenarios to be controlled. The functions allocated to it are displayed on its LCD screen.

  • Actuator
  • Multi-application controllers

  • Connected directly to the motors these allow users to manage 1 or 2 shutters (controller with 2 or 4 outlets). They are installed in the consumer unit and receive commands via the BUS/SCS.

  • 4-scenario micropush switch
  • Radio / Zigbee® controls

  • The individual receiver/transmitter controls are directly connected to the motors of the roller shutters. They can receive commands from another individual or centralised Radio/Zig-Bee control and send commands themselves. The centralised controls do not require any wiring. All the radio controls can take a touch plate instead of the standard Arteor plate.

 
2012 Legrand - All Rights Reserved