Sustainability and flexible mounting in emergency lighting units
Our multiple solutions answer to sustainability requirements and accept all types of mounting and can be remote controlled
-
Switchgear, power equipment
- Home
- DMX³ - ACBs : optimized performance up to 6300 A
- DMX³ - ACBs : precise and user friendly LCD tripping units
- DMX³ - ACBs : fast clipping control accessories
- DMX³ - ACBs : connection, maximum adaptability
- DMX³ - ACBs : continuity of service and increased safety
- DMX³ - ACBs : be free to choose XL³ fully adaptable enclosure
- DPX³ and DRX MCCBs
- DPX³ MCCBs
- Thermal Magnetic MCCBs DRX
- Modular devices
- DX³ MCBs and RCBOs
- DX³ RCCBs and earth leakage modules
- Surge protective devices
- Other modular devices
- DCX-M
- Practibox
- Practibox³
- XL³ cabinets and enclosures
- XL³ 125 cabinets
- XL³ 160 cabinets
- XL³ 400 enclosures
- XL³ 800 enclosures
- XL³ 4000 enclosures
- XL³ 6300 enclosures
- CONVIVIO 3-phase distribution boards
- XL³-N 250 distribution boards
- Uninterruptible power supply (UPS)
- High efficiency power transformers
- Zucchini power busbars
- Plexo³ IP 65 weatherproof cabinets
- Marina polyester enclosures & cabinets
- Atlantic weatherproof enclosures
- Distribution
- Standard distribution
- Optimised distribution
- Increased safety distribution
- Electrical energy metering
- EMDX³ electrical energy meters
- EMDX³ multi-function measuring units
- P17 & Hypra sockets and units
- P17 sockets and units
- Hypra sockets and units
- CTX³ industrial contactors
- Viking™ 3 terminal blocks
- Wiring accessories and hotel equipment
- Home automation
- Home Network
- Lighting management and emergency lighting
- Door entry systems & CCTV
- Structured cabling and DLP cable management systems
- Mosaic and healthcare buildings
indoor Emergency Lighting units
Led
-
U21 LED
-
Energy efficiency
-
URA ONE
-
Extra slim
Compact size
Low consumption
Integration
-
U34 LED
-
Environment friendly
High performance
Low conception
Fluo
-
S8
-
BS compliant
8 W
-
U21 NEW
-
6 W
weatherproof
Led
-
B65 LED
-
Energy efficiency
-
B66 LED
- Environment friendly
- High performance
- Low conception
-
INOX LED
- Environment friendly
High performance
industrial and architectural environments
Fluo
-
B65 NEW
- 6 W
-
B66
- 8 W
BS compliant
Led Twinspot
-
Standard LED spotlight luminaires
- High performance LED non-maintained
emergency lighting luminaires
NB : All emergency lighting ranges are also available within Legrand Vision Systems.
-
Control interface for autotest/addressable
luminaires
Legrand vision system
Centralises the operating state of Legrand Vision System emergency lighting luminaires.
Supervises an installation equipped with Legrand Vision System self-contained emergency lighting luminaires and control interfaces, whatever the installation size
Simultaneous monitoring of one or several establishments, made of several buildings, according to the construction configuration (tree structure by buildings, levels, floors or zones)
Emergency lighting location displayed on background plans of each zone of the building
Overview screen of the luminaires installation operating state
Functions for maintenance assistance:
- print-out of the spare parts list
- print-out of a maintenance document locating each defect luminaire and detailing the repair operations.
Automatic periodic sending of the installation state report.
Export of background plans with emergency lighting location in PDF or DXF format.
Multi-user software.
-
Mobile infrared configuration tool
-
3.5" local touch screen controller
