With DMX³ air circuit-breakers, DPX MCCBs, supply inverters, isolating switches and XL³ distribution enclosures, Legrand proposes a set of a fast-deployable solutions integrating cutting-edge technologies.

 

Protection devices

The full range of Legrand protection equipment delivers an efficient and powerful solution against electrical faults anywhere in the installation.

 
  • DMX³ presentation video
 
  • DPX³ presentation video
  • DX³ presentation video

DCX-M

Changeover switches from 40 to 1600A

  • DCX-M changeover switches

Cabinets & enclosures

Various enclosures and cabinets solutions (XL³, Practibox, Nedbox) exist to cover any type of installation.
They share the same sober modern design and provide effortless cabling and deployability.

 

XL³ CABINETS & ENCLOSURES

 

XL³ 125 CABINETS

 

BRITISH STANDARD DISTRIBUTION BOARDS

 

Practibox and Practibox³ distribution cabinets

  • XL³ up to 4000 A
  • Practibox video presentation
  • XL³ 125 video presentation
 

High efficiency power transformers

Zucchini high efficiency transformers from 100 to 3 150 kVA represent the most reliable solution for a vast range of applications in energy distribution.

 

Low, medium and high power Zucchini busbars

The most modern solution for the distribution of energy in installations, for machinery, equipment and lighting fittings or between electrical distribution boards.

 

Weatherproof cabinets & enclosures

The different ranges of weatherproof polyester and metal cabinets are the answer to your needs in terms of strength, ease of use, simplicity and adaptability for industrial and commercial applications.

 

ATLANTIC ENCLOSURES

Atlantic, the new range of metal enclosures with solid doors, is the solution that gives you just what you need for your sites in terms of strength, ease of use, simplicity and adaptability.

 
 

MARINA POLYESTER ENCLOSURES & CABINETS

Designed in fibreglass reinforced polyester, these enclosures are particularly suitable for corrosive environments: petrochemical, food processing industries, etc.

 
 

PLEXO³ IP 65 WEATHERPROOF CABINETS

A range of IP65-IK09 weatherproof cabinets, for different configurations adapted to your requirements and offering maximum convenience and modularity.

 

DISTRIBUTION

The new XL³ power distribution system can be used to create enclosures from 125 to 4000 A, selecting standard, optimised or increased safety distribution according to your requirements and your preferred way of working.

 

STANDARD DISTRIBUTION

Supply busbars and busbars provide complete freedom of installation (location of devices) while respecting your expertise.

 

OPTIMISED DISTRIBUTION
UP TO 125 A

Quick, easy installation for horizontal or vertical supply of rows, circuits or groups of circuits.

 
 

OPTIMISED DISTRIBUTION
FROM 125 A

A complete, coherent system for carrying the electric current in the panel: optimised busbars, prefabricated links, distribution blocks adapted to the devices, etc.

 
 

NEW INCREASED SAFETY
DISTRIBUTION

The complete Legrand solution for highly critical sites.

 
 

ELECTRICAL ENERGY METERING

 

ENERGY EFFICIENCY SOLUTION

Legrand has developed an e-communication infrastructure for displaying information on reactive power consumption, voltage disturbance, harmonic distortion, etc. according to the type of building (low consumption/high environmental quality or refurbished).

  • Display as close as possible to users
  • Display for operations managers
 

 

 
 

P17 Tempra Pro & HYPRA INDUSTRIAL SOCKETS AND COMBINED UNITS

 

P17 Tempra Pro - suitable for all environments

The P17 Tempra Pro range of industrial sockets incorporates numerous benefits for optimum commissioning of installations and increased user safety.

  • Straight plugs and Mobile socketss
  • Panel and surface mounting sockets
  • Worksites combined units
 

HYPRA SOCKETS AND COMBINED UNITS

The Hypra range is recommended for harsh environments (dust, water splashes, etc.) such as food processing, silos and marine environments.

 
  • Prinsinter panel mounting socket
  • Panel mounting domestic pin socket
  • Plastic mobile socket
 

Other products

Strength, security, reliability and time saving during installation are the main benefits common to the other Legrand equipments for electrical switchboard, such as Viking 3 terminal blocks or CTX³ and MPX³ industrial contactors and motor protection circuit breakers.

 

CTX³ industrial contactors and MPX³ motor protection circuit breakers

There are requirements for control and protection of motors in all sectors: heating, ventilation and air conditioning in commercial buildings, pumps, compressors, conveyors and machines in industrial buildings, etc.

 

VIKING™ 3 TERMINAL BLOCKS

Screw connection or automatic spring connection...

 
 
 
 
 
 
 
 
 
 
 
2012 Legrand - All Rights Reserved