Boasting a complete range

 

Synergy™ Authentic

Authentic full metal appeal with proven technical quality places Synergy™ Authentic in a class of its own. Its full features and superior quality are truly authentic

  • Brushed Stainless Steel

  • This series exudes understated elegance, adding personality to your installation.
  • Polished Stainless Steel

  • This series exudes understated elegance, adding personality to your installation.
  • Glossy Gold Finishing

  • This series exudes understated elegance, adding personality to your installation.
 

Synergy™ Sleek Design

Complementary slim profile and clean outline with no visible screws characterise Synergy™ Sleek Design.
Cold and warm tones, glossy and brushed surfaces – three timeless metal finishes.

  • Brushed Stainless Steel

  • The warmmetal tone of this series accentuates the sleekness of this range.
  • Polished Stainless Steel

  • The smooth surface enhances the uniqueness of the series.
  • Glossy Gold Finishing

  • This finish provides an opulent impression without compromising on functionality.
 

Synergy™ Metalclad

  • Known for its durability and reliability, Synergy™Metalclad is an all-weather series.

Synergy™ White

  • Perfect harmony of form and function defines Synergy™ White. An all-purpose, all-time classic.
 

Coupled with enduring Functions

USB Charger

The Synergy™ USB charger ensures that you can now conveniently charge your digital gadgets whenever you want. And it makes the need for an adaptor a thing of the past. Better still, it is low in energy consumption.

 

Universal Dimmer

With the Universal Dimmer you always have the right choice: whether you need to dim incandescent or halogen lamps or to control dimmable CFLs and LEDs. This is one device that does it all - helping you to harness the full energy efficiency potential of modern loads. Like all electronic functions of the Synergy range, the Universal Dimmers comply with EMC requirements.

 

RCD Sockets

Our RCD sockets provide you with enhanced safety. Available in both ELO and ELR modes, the RCD sockets protect you against hazardous situations while keeping your important equipment running.

 

Suited for every purpose

GridPlates - a perfect blend of style and versatility

Packing in up to 24 modules, Synergy™ Grid Plates satisfy your need for multiple functions. For seamless integration with Synergy™ Authentic and Sleek Design, switch modules are available in Brushed and Polished Stainless Steel, Glossy Gold, White and Anthracite. Grid plates come in all sizes from one to 24 gang.

 

Front plates for Arteormechanisms

Extending the spectrum of Synergy™ functions is now possible with these carrier plates. Simply match the plates with functions from the Arteor™ range.

 
2012 Legrand - All Rights Reserved