XL³ 800 enclosures
Provide a strong housing for distribution assemblies up to 800 A. Capacity:
24 or 36 modules per row and heights of 1050 to 1950 mm. Can be used with a cable sleeve.
-
Switchgear, power equipment
- Home
- DMX³ - ACBs : optimized performance up to 6300 A
- DMX³ - ACBs : precise and user friendly LCD tripping units
- DMX³ - ACBs : fast clipping control accessories
- DMX³ - ACBs : connection, maximum adaptability
- DMX³ - ACBs : continuity of service and increased safety
- DMX³ - ACBs : be free to choose XL³ fully adaptable enclosure
- DPX³ and DRX MCCBs
- DPX³ MCCBs
- Thermal Magnetic MCCBs DRX
- Modular devices
- DX³ MCBs and RCBOs
- DX³ RCCBs and earth leakage modules
- Surge protective devices
- Other modular devices
- DCX-M
- Practibox
- Practibox³
- XL³ cabinets and enclosures
- XL³ 125 cabinets
- XL³ 160 cabinets
- XL³ 400 enclosures
- XL³ 800 enclosures
- XL³ 4000 enclosures
- XL³ 6300 enclosures
- CONVIVIO 3-phase distribution boards
- XL³-N 250 distribution boards
- Uninterruptible power supply (UPS)
- High efficiency power transformers
- Zucchini power busbars
- Plexo³ IP 65 weatherproof cabinets
- Marina polyester enclosures & cabinets
- Atlantic weatherproof enclosures
- Distribution
- Standard distribution
- Optimised distribution
- Increased safety distribution
- Electrical energy metering
- EMDX³ electrical energy meters
- EMDX³ multi-function measuring units
- P17 & Hypra sockets and units
- P17 sockets and units
- Hypra sockets and units
- CTX³ industrial contactors
- Viking™ 3 terminal blocks
- Wiring accessories and hotel equipment
- Home automation
- Home Network
- Lighting management and emergency lighting
- Door entry systems & CCTV
- Structured cabling and DLP cable management systems
- Mosaic and healthcare buildings
- XL³ 800 enclosure
-
Take devices up to 800 A.
2 widths: 600 mm (24 modules) and 910 mm (36, or 24 modules if internal cable sleeve used).
Supplied flat without side panels, with: functional uprights, cable entry plates.
IP 43 extendable metal cabinets and enclosures
- IP 55 distribution enclosure
-
Take devices up to 630 A 2 widths: 700 mm (24 modules) and 950 mm (36, or 24 modules if internal cable sleeve used).
Supplied with: functional uprights.
IP 55 extendable metal cabinets and enclosures
- XL³ 800 distribution enclosure
-
- IP 43 up to 800 A, assembly consisting of a metal back with functional uprights, 4 corners, a roof, a base and a plinth, supplied flat without side panels.
- For creating compartments with the same base.
Modular enclosures
2012 Legrand - All Rights Reserved
