Zucchini’s busbars are available in 3 segmented ranges (Low Power, Medium Power and High Power), and are able to meet all installation requirements, from 25A to over 5000A.

 

HIGH POWER BUSBARS - HR / SCP FROM 630 A TO 5000 A

  • HR (High Rating) Zucchini busbars
  • SCP (Super Compact) Zucchini busbars

The Zucchini HR and SCP ranges are frequently used for the connection between electric panels or for a panel-transformer connection.
Main features :
- speed, simplicity and flexibility when planning and installing the lines
- reduce the size of the technical room
- limit electromagnetic interference
- excellent short-circuit stress resistance features
- reduce fire hazard
- compliance with harmonised standards IEC 60439-1 and 2;

Solutions for the electrical Distribution

 

 

MEDIUM POWER BUSBARS - MR / MS FROM 63 A TO 1000 A

The Zucchini MR (Medium Rating) line is the ideal solution for the distribution of power in medium - large industries, and for riser mains in commercial and service buildings (banks, insurance companies, trade and business centres, etc.).

MS is the smallest line of the Medium Power range. It is recommended for energy distribution in small and medium sized industries.
Main features :
- improve the availability of the energy and the continuity of service
- reinforce the security
- simplify the evolution of the installation

  • MR and MS busbars
 

LOW POWER BUSBARS - LB / HL LIGHTING BUSBARS FROM 25 A TO 40 A

  • LB and HL Zucchini busbars

Zucchini LB product line is the perfect solution for supplying power to light fixtures for commercial and industrial applications.
Can be installed both in false ceilings and in technical floors, thanks to the IP55 degree of protection.

The HL busbar line is iused for powering lighting fixtures wherever it is necessary to hang heavy accessories onto the busbar. The high mechanical rigidity is obtained by the particular “beam-type configuration” and by an increased thickness of the metal casing.
Common features :
- speed, simplicity and flexibility when planning and installing the lines
- compliance with harmonised standards IEC 60439-1 and 2;

Solutions for the electrical Distribution

2012 Legrand - All Rights Reserved