SFERA 2-wire system

Modern design to suit any type of home

  • High quality and strength across the whole range
  • Three different SFERA colours for a more striking appearance
  • Same colour variants for rain shields
  • Modules perfectly aligned
  • Shallow depth surface-mounting boxes in the same colour versions
SFERA 2-wire system

Two personalities, one electronic heart

  • Modular function compositions
  • Separate composition of finishes
  • An advantage for everyone
  • The same electronic module can be used for both the “SFERA New” version and the “SFERA Robur” version
  • A limited number of catalogue numbers to simplify stock and the installer’s work
  • A vast range of audio and video functions with just 12 electronic modules
Two personalities in one electronic core

SFERA Robur

  • Ultra-robust fascia and structure guarantee high security
  • Steel flush-mounting box for anti-extraction installations
  • SFERA Robur with an extra-slim fascia
  • Reinforced plastic components
  • Compatibility with SFERA New
    wall-mounted boxes
SFERA Robur

SFERA, a fully modular range of entrance panels

With SFERA, there is an unlimited number of electronic module combinations, allowing professionals to meet any installation requirement.

The SFERA New entrance panel and resolutely modern design adapt to any type of home.
The 15 mm extra-slim fascia comes in three finishes: ALLMETAL, ALLWHITE and ALLSTREET. There are two possible types of installation for SFERA entrance panels: flush-mounted in the wall or surface-mounted.

SFERA, a fully modular range of entrance panels

Useful links