A comprehensive range for maximum flexibility

The Cablofil global solutions offer for steel wire cable trays (and accessories) is one of the most complete offers on the market.

It offers genuinely flexible cable management, making it possible to create multiple configurations in a vast array of finishes for optimum integration in any environment.

A comprehensive range for maximum flexibility

A safe, high-performance and cost-effective system

The patented safety edge (T-joint system which is kinder to the hands) and special mechanical design of Cablofil solutions (span of 2 metres) allow cables to be carried and managed efficiently, cost-effectively and easily scaled up.

The 90% open structure of the cable trays makes it easier to visually inspect and maintain the cables, guarantees minimum cable temperature rise and minimises retention of dust or water: this ensures a higher safety level, substantial savings on operating costs and faster, more efficient cleaning of installations.

A safe, high-performance and cost-effective system
A safe, high-performance and cost-effective system
A safe, high-performance and cost-effective system

Quick, easy installation

The Cablofil offer includes solutions with quick fixing systems which save time during installation:
  - Autoclic: fast coupling solution without nuts and bolts
  - Fasclic: pre-coupled cable tray

Faslock auto, a toolless accessory, makes it simplicity itself to create bends: you can create changes of direction on site without the need for a special tool!

Installing wiremesh solutions is also made easier by the complete range of support systems: wall brackets, suspension brackets, hangers, Strut rails, etc.

Quick, easy installation

Resistant, lasting solutions

Cablofil cable trays resist corrosion thanks to a number of possible surface treatments: there’s a solution for every environment!

Available in different finishes EZ, EZ+, GC, 316 L and 304 L stainless steel, they are certified E30/E90 and conform to standards IEC 61 537, ABS (American Bureau of Shipping) and DNV (Det Norske Veritas, approved for offshore platforms and ships).

Resistant, lasting solutions