High-quality refurbishment
An ideal solution for refurbishment work in the residential and small commercial sector, the
DLP-S range of distribution mini-trunking is available in the following versions:
- Adhesive: 15 x 10 mm to 40 x 16 mm
- For fixing: 15 x 10 mm to 40 x 40 mm
They have a white finish, and blend into any type of interior.

Quick, reliable installation
Conforming to standard EN 50085-2-1, with impact and pull-out resistance, guaranteed IP 40 and self-extinguishing, DLP-S mini-trunking ensures a reliable lasting installation.
Needing no tools or drilling of walls, adhesive solutions can be installed by someone on their own: this means you can have a smaller workforce and optimise your work schedule.

Simple, attractive installation
Thanks to its special adaptor, the DLP-S
mini-trunking range can take Forix wiring accessories and provide a neat and attractive appearance. Easy to install, the adaptor is used to link wiring accessories to the mini-trunking: switches or sockets therefore blend in seamlessly in a refurbishment programme.
Cable management accessories have been designed to ensure a perfect finish for the installation: they can avoid 45° joins, cover up cutting errors, etc.