3 options for managed energy

These units can be used to measure numerous types of data such as current, voltage, active, reactive and apparent power, or even the internal temperature.

For metering that meets your requirements as closely as possible, 3 systems are available: DIN rail mounting modular system, door mounting Access and Premium systems.

3 options for managed energy

Modular units

These are used to measure current, voltage, active, reactive and apparent power as well as internal temperature.

Dual-tariff metering monitors active energy consumption, reactive energy consumption and the running time.

These units are mounted on a DIN rail.

LCD display
Accuracy class: 0.5 or 1 depending on the version
Pulse output and RS 485

Modular units

EMDX³ Access units

These are used to measure current, voltage, active, reactive and apparent power, internal temperature and the power factor.

Metering concerns the active energy consumed or produced, reactive energy consumed or produced, the running time and number of pulses.

All functions have programmable alarms.

Units for mounting on door or solid faceplate.

LCD display
Accuracy class: 0.5 or 1 depending on the version
Pulse output and RS 485

EMDX³ Access units

EMDX³ Premium unit

This has the same characteristics as the EDMX³ Access unit as well as individual harmonics up to order 63, alarm programming and memory of up to 8 MB.

For mounting on a door or solid faceplate, this unit can be equipped with 4 additional modules from the range of optional modules:
communication, pulse output, 2 inputs/2 outputs, analogue output, temperature.

LCD display
Accuracy class: 0.5
Pulse output and RS 485

EMDX³ Premium unit

Remotely accessible measurements

You can view all energy measurements:
  - From a PC using dedicated software (licence key required)
  - From several PCs, tablets or smartphones via the Legrand web server

Remotely accessible measurements