Maximum protection in standard or customised versions

With a range of power ratings from 100 to 3150 kVA, the standard range of Zucchini distribution transformers ensures optimum safety in all circumstances.

For special applications, opt for the customised range: it offers solutions up to 20,000 kVA.

These dry-type cast resin transformers do not require any additional masonry structure, making them practical and convenient right from the start of installation.

Maximum protection in standard or customised versions

High efficiency with Green T.HE transformers

In addition to standard solutions, Legrand has developed a range of high efficiency transformers which can be used to obtain high energy efficiency and a smaller environmental footprint (fewer pollutants).

The Legrand Green T.HE offer gives you access to class AoBk, AoAk and AAoAk loss level solutions. The classification according to standard EN 50588-1 stipulates that the transformer with the lowest losses should be class AAoAk.

High efficiency with Green T.HE transformers

Reliable solutions

The transformers are manufactured using cutting-edge technological processes: this ensures users will benefit from lasting quality.

Standard options for protection and thermal management are employed depending on the specific needs of installations.

Reliable solutions
Reliable solutions
Reliable solutions

High level of safety guaranteed

Designed, manufactured and tested in accordance with the requirements stipulated by national and international standards, Zucchini transformers can work in any conditions.

Environmental class E2: they can be installed in environments with condensation and/or heavy pollution.

Climatic class C2: they can be transported and stored at temperatures down to -25°C.

Fire behaviour class F1: made of self-extinguishing materials, they can be installed in environments where there is a high risk of fire.

High level of safety guaranteed