Control and signalling transformers
Conforming to standard IEC EN 61558-2-2 and 2-4 or 2-6, control and safety transformers provide a safe, reliable power supply.
Products suitable for making equipment conforming to standards EN 61131-2, EN 60204-1 and EN 61439-1. Live parts protected by a cover up to 1000 VA.
Available in single-phase, in several versions:
- Control and safety transformers up to 1400 VA:
Primary: 230-400 V~/460 V~
Secondary: 24 V~/24-48 V~
- Control and isolating transformers up to
8000 VA:
Primary: 230-400 V~/460 V~
Secondary: 115-230 V~

Equipment transformers
Conforming to standard IEC EN 61558-2-6 for 12 V, 24 V and 48 V and to standard
IEC EN 61558-2-4 for 115 V and 230 V.
Products suitable for making equipment conforming to standards EN 61131-2, EN 60204-1 and EN 61439-1.
Available in single-phase, in several versions:
- Safety transformers up to 630 VA:
Primary: 230-400 V~/460 V~
Secondary: 12-24 V~/24 V~/24-48 V~
- Isolating transformers up to 630 VA:
Primary: 230-400 V~
Secondary: 115-230 V~

IP 55 transformers and auto-transformers
Conforming to standard IEC EN 61558-2-6 or 2-4
IP 55, Class II
Available in single-phase, in several versions:
- Safety transformers up to 1000 VA:
Primary: 230-400 V~/230 V~
Secondary: 12 V~/24-48 V~
- Isolating transformers up to 1000 VA:
Primary: 230-400 V~
Secondary: 115-230 V~

Transformers for medical locations
These IP 21 transformers, with an electrostatic shield, are equipped with a temperature monitoring system (outputs on dedicated terminals), for connection to a control system (optical, acoustic).
Conforming to standard IEC EN 61558-2-15, they are available in:
- Single-phase
Primary 230 V~/
Secondary 230 V~ with centre tap
Power up to 10 kVA
- Three-phase
Primary 400 V~ star + N
Secondary 400 V~ star + N
Power up to 10 kVA