Performance, reliability & scalability
With the development of connected solutions comes an ever-growing need for secure data and secure access, as well as reliability of the infrastructure.
VDI enclosures have been designed to adapt to these developments and accommodate increasingly high-performance solutions, both for your small installations and highly critical structures.

Server cabinets
LCS³ 19” cabinet solutions can take all equipment for patching, thus offering global solutions for data networks.
They simplify management of cables and cords thanks to their linking interfaces which make it easier to insert cables and maintain the bending radius.

Cabling racks
LCS³ cabling racks are specially designed to satisfy requirements for flexibility and scalability in new installations.
These multifunction systems are distinguished by their versatility, their ease of installation and their simplicity of use.
The racks are suitable for holding UTP patch panels, glass drawers, telephone panels, switches, routers and other IT equipment. A small number of servers can also be included.

Connection racks
LCS³ connectivity racks with 4 uprights offer increased flexibility and optimum efficiency.
Fixed racks offer an inexpensive mounting platform for switches and servers, while adjustable racks mean that all 4 mounting rails can be adjusted (even after fixing the rack to the floor).
The spaces provided at the front and back are for patching equipment and servers. All types of vertical management solution can be mounted at the front or back, while air baffles can be mounted to manage the air flow in equipment with side ventilation.

Wall-mounting cabinets
With capacity from 6 U to 21 U, LCS³ cabinets are available in various depths ranging from 342 mm to 1009 mm.
The main frame consists of a wall-mounting plate with an integral support bar, 4 deep rails, 2 cable entry plates (base and top) and a set of 19” rails. The assembly has identical top and bottom panels with vents at the back, two identical side panels and a safety glass door with an EK-333 lock and handle.

Common equipment in cabinets
Numerous accessories come with LCS³ cabinets to ensure a high-performance installation right down to the tiniest details: snap-on feedthrough panel with brush, telescopic shelf, plates with fans for thermal management, metered and switched PDUs for estimating consumption and managing the installation better, etc.

Linkeo solutions
An inexpensive alternative for installations with a tight budget, Linkeo includes rugged cabinets and enclosures with safe wiring.
With a permissible load of 400 kg, IP 20/IK 08 modular 19” enclosures have a reversible front door with a safety glass inspection window. They are equipped with 2 x 19” adjustable depth uprights. Their side and rear panels can be removed.
Fixed or pivoting, 19” cabinets are equipped with a reversible flat safety glass door with integrated lock. They are fixed to the wall quickly in two steps: base + cabinet.
