RX³, TX³ and DX³ MCBs

MCBs and RCBOs, RCCBs and add-on modules, control and signalling auxiliaries, an extensive range of DIN rail mounting devices boasting a multitude of functions, suitable for all types of site.

Learn more

DMX³: ACBs up to 6300 A

Air circuit breakers (ACBs) up to 6300 A.

Learn more

DPX³ MCCBs

DPX³ MCCBs are available in a wide range of ratings, versions, with innovative characteristics and functions, from 16 to 1600 A.

Learn more

DRX and DRX-HP thermal magnetic MCCBs

DRX thermal-magnetic MCCBs have been designed to meet your essential requirements in terms of protection for electrical installations up to 630 A.

Learn more

Automatic transfer switch control units

Control units for automatic transfer switching are used to change over supplies, manage a generator start or stop, control 1-, 2- and 3-phase supplies and also phase-to-phase and
phase-to-neutral voltages.
For DPX³ MCCBs and DMX³ ACBs and CTX³ contactors.

Learn more

Distribution

Copper or aluminium supply busbars and modular distribution blocks are designed to create distribution systems to suit your wiring practices and provide maximum safety and continuity of service.

Learn more