Niloé™ & eco-design

Niloé is Legrand’s signature eco-friendly range! In order to minimise CO2 emissions, which contribute to global warming, the range has been designed with a view to the environmental impacts at every stage in the product life cycle. This involves minimising the laser markings on mechanisms (an energy-intensive manufacturing operation), reducing packaging, optimising the amounts of plastic and metals used, a site protective cover made of 100% recycled APET plastic, etc.

Niloé™ & eco-design

Ever-increasing innovation

In addition to the standard switch and socket functions, numerous innovative functions have been created to offer you even more efficiency: switches incorporating radio technology, wireless power charger, USB Type-A and Type-C charging modules, spring-loaded flush socket, IP 44/IK 07 plate for commons, Mosaic Programme functions integrator, etc.

Ever increasing innovation

Timeless finishes

Add colour to your décor thanks to two cover plate colours (white, linen) and the numerous plate finishes available: pure, linen, taupe, red, plum, bronze, onyx, aluminium, cocoa, light wood, etc.

Timeless finishes

Easy to install

Every Niloé product is made up of just two catalogue numbers: the mechanism and the plate. All you have to do is fix the mechanism in place, then install the plate, and you're done!

Niloé solutions are installed in Batibox boxes or in existing boxes (supplied separately) which fit into the grooves in the mechanism.

For optimum energy efficiency, we recommend installing Batibox Energy boxes in new-build projects and airtight sleeves at the back of the mechanisms in refurbishment projects.

Easy to install