NUVO®, create your own soundscape anywhere, at any time

The NUVO® system can be used to play music in every room in the house or flat with exceptional sound quality and several functions: the user can transfer music from room to room, stop and change the music, listen to different music simultaneously in every room, access all their favourite playlists with a single click, etc. With this sound system, the whole or part of the home can be connected, just as you wish.

NUVO®, create your own soundscape anywhere, at any time

Sound diffusion from multiple sources

With NUVO®, the user chooses whatever music they want, either stored on personal devices (USB stick, tablet, computer, etc) or via the web (online radio, online music streaming services: Deezer, Spotify, TuneIn).

Sound diffusion from multiple sources

Exceptional sound quality

The NUVO® system incorporates dual-band Wi-Fi (2.4 GHz and 5 GHz) and a data rate of up to 24 bits/192 kHz, ensuring continuity of music played from one room to another. In addition the speakers are elegant and powerful, producing up to 120 W. Thanks to full and deep basses, they offer an incomparable soundscape, a pure moment of musical bliss…

Exceptional sound quality

Several player and loudspeaker models

The NUVO® system consists of several different options which can be chosen to suit your customers’ projects:
  - Players: these collect digital content and should be chosen according to the size of the room or number of zones to be covered.
  - Speakers: these are designed to produce an incomparable sound and blend into any interior.
Fixed to the wall or ceiling, they have a simple but elegant design.

Several player and loudspeaker models

Intuitive, convenient application

NUVO® is a product in the Eliot programme dedicated to connected devices. The NUVO® application can control this programme very easily from a smartphone or tablet. Customers can download music for free from the App Store and Google Play: they can choose their tracks (from any source), adjust the volume, transfer music from room to room in multiroom mode ... all intuitively.

Intuitive, practical application

Easy to install

Whether in new or refurbishment projects, the NUVO® system can only be installed by a professional. It works on Wi-Fi or via a wired LAN network. Players – available in 1 or 3-zone versions – can be grouped together in a rack (only for multizone players) or installed in the room(s) where sound is to be played. Note that an installation initially created as a wired system can be completed by a wireless installation (if a room is extended for example) and that NUVO® is compatible with MyHome home automation products. Legrand recommends that you choose Wi-Fi in existing rooms and reserve the wired system for new buildings.

Easy to install

A real business opportunity

Innovative, practical and stylish, NUVO® lives up to the expectations of the most demanding audiophiles. The system is also suitable for small local businesses, such as spas or doctor's surgeries looking to create the perfect soundscape. NUVO® is an ideal system to offer your customers. The demand for sound diffusion systems is booming and this new offer represents a real business opportunity.

A real business opportunity