The flexibility of an extensive range

In white or grey colours and ensuring maximum flexibility during installation, the Plexo offer is available in both complete and modular versions.

In the complete version, you simply need to choose between flush-mounting and surface-mounting products: one catalogue number corresponds to a ready-to-install solution.

In the modular version, choose the mechanism with the cover plate and the plate. Depending on the type of mounting desired, complete them with a surface-mounting box or a flush-mounting support. Since the mechanism is common to both mounting types, the choice between surface or flush mounting can be made at the last minute.

The flexibility of an extensive range
The flexibility of an extensive range
The flexibility of an extensive range

Peace of mind on demanding sites

The Plexo programme includes functions with high added value to satisfy the needs of various configurations and site requirements: 2-wire or 3-wire automatic switch without override, light sensitive switch, STP Cat. 6A RJ 45 socket, etc.

Prewired sockets, equipped with automatic terminals, mean a substantial improvement in ease of wiring and speed of mounting.

Meanwhile Plexo boxes are equipped with end caps with pierceable membrane (without cut-out) which simplify the wiring. The boxes guarantee weatherproofing for any type of entry (cables or tubes) and compensation for misalignment of the conductors.

Peace of mind on demanding sites

The art of adaptation

Power sockets in the garden are a great idea. USB sockets are even better!

Because it can incorporate all the Mosaic functions, the Plexo adaptor means USB sockets can be flush-mounted in the walls of outdoor installations!

Handy for lounging on the terrace and scrolling through your tablet or for recharging your phone nearby while you bask in the pool!

The art of adaptation

Ducting: simplified installation, saves you time

Plexo offers a handy, quick installation method for surface-mounting wiring accessories: ducting. It is held in place on a fixing clip and a weatherproof link creates a seal between the surface-mounted wiring accessory and the ducting.

During installation, cables or conductors are held in place by the semi-open cover. Once this is closed, you’ve saved almost 15% on the installation time.

And the whole system provides an attractive unit!

Ducting: simplified installation, saves you time

Weatherproof solutions for increased protection

With its IP 55 and IP 66 solutions where the number of weatherproof seals has been multiplied, the Plexo range ensures a totally weatherproof seal in any location.

Opt for surface-mounting or flush-mounting solutions according to your installation constraints: they are all suitable for installation indoors or outdoors in exposed situations.

Weatherproof solutions for increased protection