Flexibility and reliability everywhere
DLP-S trunking is the ideal solution for any commercial environment, both for new-build and refurbishment work: offices, hospitals, shopping centres, teaching establishments, etc.
Consisting of a perforated rigid body for easier cut-out, they are available in both snap-on and universal versions for total freedom of installation.
With a white finish, they are supplied complete (bodies and covers) in 2 m lengths and come with various cable management accessories (fixed angles, cover joint, end piece, etc).

Snap-on DLP-S trunking
Simple and intuitive to install, snap-on trunking can be equipped with Mosaic or Arteor sockets without the need for supports: the mechanisms simply clip directly onto the trunking.
Three sizes are available: 85 x 50, 100 x 50 and 130 x 50 mm.



Universal DLP-S trunking
Ideal solutions for a conventional installation with modular or universal wiring accessory supports, universal trunking is compatible with Mosaic, Arteor, Belanko and Mallia ranges. You can also install mechanisms with a 60 mm fixing centre (Niloé, Kaptika, Valena, etc) thanks to a dedicated support.
Two sizes are available: 100 x 50 and 190 x 50 mm