A multitude of possibilities for supplying workstations with power
With a wealth of finishes, sizes and accessories, the PVC with flexible cover and DLP Aluminium trunking offer gives freedom of choice and satisfies all the needs of installations regardless of the location and site requirements.
Available in a snap-on version and a universal version, the PVC and Aluminium solutions ensure compatibility with numerous wiring accessory ranges for power and data applications. The ideal solution for any workspace!

Snap-on PVC trunking
Quick and easy to install thanks to the flexible cover and finishing accessories (80° to 120° variable angles, cover joint, end piece, etc), this can be equipped with Mosaic or Arteor power or data sockets by snapping the mechanisms directly onto the trunking, without additional accessories.
Supplied complete (body and cover), they are available in:
- White (2 m length): from 50 x 80 mm to 50 x 180 mm
- White (2.5 m length): from 50 x 80 mm to 50 x 180 mm
- Antimicrobial white: 50 x 80, 50 x 130 and 50 x 180 mm
- Black (2 m length): 50 x 80 and 50 x 130 mm
- Grey (2 m length): 50 x 80, 50 x 130 and 50 x 180 mm



Universal PVC trunking
Thanks to an extensive range of dedicated installation supports, universal PVC trunking can incorporate Mosaic, Arteor, Valena, Niloé, Belanko, Mallia and Synergy mechanisms.
With a white finish and supplied complete (body and cover) in 2 m lengths, they are available in various sizes:
- From 50 x 80 mm to 50 x 170 mm with cover 65 mm high
- From 35 x 105 mm to 50 x 195 mm with cover 65 mm high
The flexible cover and numerous dedicated finishing accessories ensure a perfect finish for optimum integration.

Snap-on aluminium trunking
This can be equipped with Mosaic or Arteor power or data sockets with the greatest of ease: the mechanisms are fixed directly on the trunking, without additional accessories.
For total installation flexibility, snap-on aluminium trunking comes with a variety of accessories such as variable angles ranging between 80° and 120°.
Supplied in 2 m lengths, two sizes are available: 50 x 85 mm (1 compartment) and 50 x 130 mm
(2 compartments)

Universal aluminium trunking
Universal aluminium trunking can incorporate Mosaic, Arteor, Valena, Synergy, Mallia and Belanko mechanisms thanks to dedicated installation supports.
Supplied in 2 m lengths, various sizes are available:
- 50 x 105 mm with cover 65 mm or 85 mm high
- 65 x 105 mm with cover 85 mm high
- 50 x 150 and 65 x 150 mm with cover 65 mm or 130 mm high
- 50 x 195 and 65 x 195 mm with cover 85 mm high
The associated accessories (angles, body joints, end pieces, etc) result in a perfect finish.