Transformers

With IP 21-IP 00 solutions available in single-phase or three-phase, isolating transformers dedicated to medical environments conform to standard IEC EN 61558-2-15.
For optimum safety, transformers for medical locations have a built-in temperature monitoring system, with outputs on dedicated terminals.
A set of 4 castors is available so you can easily move each transformer for maintenance or other work to be carried out.

Transformers

Insulation monitoring devices

In accordance with installation standard IEC 60364-7-710 (Group 2 medical locations), insulation monitoring devices can permanently monitor the insulation level of IT insulated systems in relation to earth.
Equipped with an RS 485 output, insulation monitoring devices are available in 230 V~ and
24 V~ versions.
They should be combined with one or more (up to 5) remote panels to indicate a fault via an audible and visual signal in the location concerned. You can also define alarms and warning devices.

Insulation monitoring devices